MITSUBISHI ELECTRIC Changes for the Better

NZ2GNSS2-16DTE

Material number 505783
PLC Safety Remote I/O Module; CC-Link IE TSN; 8 inp. 8 tran. outp. source;spring

FA-MOD PLC: Digital I/O Module

SeriesCC-LINK IE TSN
TypeSAFETY REMOTE I/O COMBINED M.
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Digital Inputs8
Integrated Digital Outputs8
Rated Input Voltage (VDC)24
Rated Load Voltage (VDC)24
Output TypeTRANSISTOR
Output LogicSOURCE
WiringSPRING CLAMP
Int. Current Consumption (A)0.17

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0.25
Width (mm)142
Height (mm)50

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)115
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 75980-60-8, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO