MITSUBISHI ELECTRIC Changes for the Better
Hungary

PLC Q Series 6 channel analog input module voltage/current, power supply

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-Q SERIES
TypeANALOG INPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Inputs6
Input Current Range (mA)0-20; 4-20
WiringCONNECTOR
Int. Current Consumption (A)0,42

Product Dimensions & Weight

Width (mm)27,4
Height (mm)102
Depth (mm)177
Weight (kg)0,22

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number13560-89-9, 7439-92-1, 80-05-7
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO