Q64TD

PLC Q Series Temperature input module 4 channel R,K,J,T...

FA-MOD PLC: Temperature Module

SeriesMELSEC-Q SERIES
TypeTEMPERATURE INPUT
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeT, S, R, N, K, J, E, B
Int. Current Consumption (A)0,5

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)17
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 556-67-2, 1317-36-8, 1303-86-2, 12060-00-3
Dangerous Goods RegulationsNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B
Guided Operator Solutions
a lean strategy in human mistake prevention