Series | MELSEC-Q SERIES |
---|---|
Type | UNIVERSAL MODEL QCPU |
Program Memory | 10K |
Program Memory Unit | STEPS |
Local I/O Points | 256 |
Local + Remote I/O Points | 8192 |
Cycle Time LD (ns) | 120 |
Cycle Time MOV (ns) | 240 |
USB | 1 |
Ethernet Port | N/A |
RS-232 | 1 |
Buffer Battery | YES |
Int. Current Consumption (A) | 0,37 |
Width (mm) | 245 |
---|---|
Height (mm) | 98 |
Depth (mm) | 98 |
Weight (kg) | 0,7 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 460 |
---|---|
Other paper (g) | 1 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 11 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 12060-00-3, 2451-62-9, 110-71-4, 7439-92-1 |
Dangerous Goods Regulations | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |