MITSUBISHI ELECTRIC Changes for the Better
Hungary

PLC Q Series iQ CPU module; 4096 EA; 9.5 ns/log. Com.; 1000k steps; Ethernet

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeUNIVERSAL MODEL QCPU
Program Memory1000K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)9,5
Cycle Time MOV (ns)19
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,5

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)115
Weight (kg)0,24

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68-12-2, 2451-62-9, 12060-00-3, 110-71-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO