MITSUBISHI ELECTRIC Changes for the Better
Hungary

PLC Q Series Power supply 100-240 V AC input, 5 V DC 6 A output

FA-MOD PLC: Power Supply Module

SeriesMELSEC-Q SERIES
TypePOWER SUPPLY
Power Supply (V)100-240
Current TypeAC
Max Input Apparent Power (VA)105
Output Current 5V (A)6

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)90
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)30
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO