MITSUBISHI ELECTRIC Changes for the Better
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

ZKG-50AN

Material number 585161
Powder clutch; ZKG-AN Series; Rated torque 10 Nm; Natural cooling

FA-ECB: Powder Clutch

SeriesZKG-AN
TypeMICRO POWDER CLUTCH
Rated Torque (Nm)5
Rated Current (A) (fa_ger_79)0.8
Power Consumption (W)19.2
Shaft TypePROTUDING SHAFT

Product Dimensions & Weight

Depth (mm)111
Weight (kg)2.3
Width (mm)100
Height (mm)100