MITSUBISHI ELECTRIC Changes for the Better

BU-UFS 110

Material number 127950
Brake Unit 400V; Contin. Braking Current 44A; 10sec peak current 138A

FA-Inverter: Brake Option

TypeBRAKE UNIT 400V, 44A
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)195
Weight (kg)3.9
Width (mm)107
Height (mm)250

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)300
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO