MITSUBISHI ELECTRIC Changes for the Better

EM-AMFBKW 1.5KW 340V 150HZ

Material number 703098
PM Motor; 1.5kW; Flange type; With brake; With key; IP65; 3000r/min

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)1.5
Rated Torque (Nm)4.78
Maximum Torque (Nm)9.56
Rated Speed (rpm)3,000
Maximum Speed (rpm)4,000
WiringCONNECTOR
Inertia (kg*cm2)12.2
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)400

Product Dimensions & Weight

Depth (mm)322
Weight (kg)12.2
Width (mm)125
Height (mm)188

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO