Number of Axes | 1 |
---|---|
Dynamic Break | EXTERNAL OPTION |
Series | MELSERVO-J5 |
Type | MR-J5 |
Command Interface | GENERIC INTERFACE |
Rated Capacity (kW) | 12 |
Power Supply 3 Phase (VAC) | 380-480 |
Depth (mm) | 260 |
---|---|
Weight (kg) | 12.7 |
Width (mm) | 220 |
Height (mm) | 400 |
CE | COMPLIANT |
---|
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |