MITSUBISHI ELECTRIC Changes for the Better

MR-J5-25KG4-HSN1

Material number 735484
Digital AC-Servo Amplifier MR-J5-G, for Motor Power 25kW; 400V; Safety; EtherCAT

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceCC-LINK IE TSN
Rated Capacity (kW)25
Power Supply 3 Phase (VAC)380-480

Product Dimensions & Weight

Depth (mm)260
Weight (kg)18.1
Width (mm)260
Height (mm)400

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO