MITSUBISHI ELECTRIC Changes for the Better
Hungary

Servo motor; HG Series; Power 500 W; Torque 2,4 Nm; Brake; Oilseal; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHG-SNS
Power Supply (V)200
Rated Capacity (kW)0,5
InertiaMEDIUM INERTIA
Rated Torque (Nm)2,39
Maximum Torque (Nm)7,16
Rated Speed (rpm)2000
Inertia (kg*cm2)9,48
BrakeYES
Shaft TypeKEYWAY
Current TypeAC
Encoder Resolution (p/rev)4194304
Maximum Speed (rpm)3000
Protection ClassIP67
Encoder Type22-BIT

Product Dimensions & Weight

Depth (mm)208
Weight (kg)6,7
Width (mm)130
Height (mm)177,5

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)530
Steel (g)0
Glass (g)0
Other plastic (g)28
Wood (g)0
Other paper (g)35

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO