S-N400 AC200V

Magnetic contactor. 220kW; 2NO + 2NC; Us = AC 200V, 50Hz

FA-MC: Magnetic Contactor

SeriesMS-N SERIES MAGNETIC CONTACTOR
TypeNON-REVERSING, AC OPERATED
Rated Capacity (kW)3-PHASE AC220-240V: 125, 3-PHASE AC380-440V: 220, 3-PHASE AC690V: 250
Rated Current (A)3-PHASE AC690V: 300
Coil Voltage (V)200-240
Number of Poles3
No of Auxiliary Contacts NO2
No of Auxiliary Contacts NC2
Frame Size400

Product Dimensions & Weight

Width (mm)163
Height (mm)243
Depth (mm)195
Weight (kg)9,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 25214-70-4, 140-66-9, 101-77-9
Dangerous Goods RegulationsNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Mercor – Protecting Warsaw Metro from fire emergencies