MITSUBISHI ELECTRIC Changes for the Better

NV125-SV 4P 75A 2-440V 1.2.500MA JIEN CE

Material number 265697
Earth-leakage Breaker 4pole; In=75A; 100/200/500mA; Icu/Ics=30/30kA at AC400V

FA-MCCB: Earth Leakage Circuit Breaker

SeriesWS-V SERIES - ELCB
TypeNV-S TYPE (STANDARD CLASS)
Rated Current (A)75
Current TypeAC
Number of Poles4
Rated Voltage (V)200-440
Rated Current Sensibility (mA)100/200/500

Product Dimensions & Weight

Depth (mm)90
Weight (kg)1.4
Width (mm)120
Height (mm)130

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)72
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 1000597-52-3, 71868-10-5, 7439-92-1, 13560-89-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO