MITSUBISHI ELECTRIC Changes for the Better

NV50-SVFU 2P 10A 120-240V 30MA

Material number 558841
UL489 Circuit breaker 2pole.In=10A; Icu/Ics =14kA at AC240V

FA-MCCB: Earth Leakage Circuit Breaker

SeriesWS-V SERIES - ELCB
TypeNV-UL 489 LISTED
Rated Current (A)10
Number of Poles2
Rated Voltage (V)120-240
Rated Current Sensibility (mA)30

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)63
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119344-86-4, 127-19-5, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO