MITSUBISHI ELECTRIC Changes for the Better
Hungary

63A; 3N pole MCB; C-curve Icu=25kA; Pack Qty:3

FA-MDRC: HMCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeHMCB
Rated Voltage (V)400
Current TypeAC
Instantaneous TrippingTYPE C
Breaking Capacity (kA)IEC 60947-2: 25KA
Rated Current (A)63
Number of Poles3+N
Compliant with Standard(s)EN 45545-2, IEC 61373, IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO