MITSUBISHI ELECTRIC Changes for the Better
Hungary

iQ Works V2.0;incl Navigator,GX Works,GT Works,MT Works;German;USB;2 PC´s

FA-Software: Software PLC

SeriesMELSOFT IQ WORKS
Number of Licenses2
TypeIQ WORKS 2
Distribution VersionUSB

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)45
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Környezeti

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO