MITSUBISHI ELECTRIC Changes for the Better

MELSEC MX Controller - The manufacturing mastermind

Decades of expertise in programmable controller technology have been brought together in a single, powerful solution.
Discover the future of programmable automation controllers—our latest innovation is designed to revolutionize your manufacturing environment. By seamlessly integrating sequence control, motion control, and network control, this controller delivers unmatched performance with faster, more precise operation.

Take a detailed look at the controller

Key Features include

  • Integrated Control: A seamless blend of sequence, motion, and network control, all in one controller
  • High-Speed Performance: Exceptional processing capabilities for higher more quality and more throughput - up to 10 times faster motion control performance*1
  • Advanced Connectivity: Built-in network features for real-time insights.
    • CC-Link IE TSN – High speed 1 Gbps network, for big data collection and motion control – utilizing TSN advantages
    • OPC UA Server/ OPC UA Client*
    • MQTT *
  • Enhanced Efficiency: Streamlined programming and debugging processes.
    • One tool programming
    • Use AI assisted features for troubleshooting
    • Dashcam like Recorder function to swiftly recover machines *
    • Data management via NAS Server*
  • Complete Control: From small machines to intricate multi-axis systems.
    • Perfect fit for up to 256 synchronized servo axes
    • For single machines, or as a whole line controller
  • Future-Ready: Complies with international cyber security standards and supports advanced technologies.
    • IEC62443-4-1 and IEC62443-4-2 compliance (view certificate below)  
    • New functions/features unlocked via free download

*1 in comparison with the MELSEC iQ-R Series (64-axis control)
*future support

Explore the Possibilities

Unlock the potential of your manufacturing processes with our groundbreaking controller. Whether you're aiming to boost equipment performance, enhance data-driven decisions, or ensure robust cybersecurity, our controller is the key to your success.

*2: Device stations supporting connections to 253 stations will be available in the future.
*3: When the motion operation cycle setting is 1.5 ms.

Interested?

Stay up to date for the latest updates on the new product launch. 
Sign up for our newsletter and be among the first to get the newest information about the product and the launch date. +