MITSUBISHI ELECTRIC Changes for the Better

FFR-VBS-690V-800A-RB100

Material number 269408
'Radio Noise Fiter for FR-A770-560k; 800A; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
SeriesFR-A770 SERIES
Applicable InverterFR-A770-560K
Rated Current (A) (fa_ger_79)800
Power Loss (W)160
Leakage Current (mA)10(300 MAX.)
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)170
Weight (kg)16
Width (mm)280
Height (mm)456

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B