MITSUBISHI ELECTRIC Changes for the Better
Hungary

Servo motor; HG Series; Power 1 kW; Torque 4,8 Nm, max. 14,3 Nm; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHG-SNS
Rated Capacity (kW)1
Rated Torque (Nm)4,77
Maximum Torque (Nm)14,3
Rated Speed (rpm)2000
Maximum Speed (rpm)3000
Inertia (kg*cm2)11,6
BrakeNO
Shaft TypeKEYWAY
Protection ClassIP67
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaMEDIUM INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)177,5
Depth (mm)187,5
Weight (kg)6,2

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO