MITSUBISHI ELECTRIC Changes for the Better

25A; 2-pole DC MCB; C-curve; Icu = 10kA IEC947-2; 220V DC; Pack Qty:1/60

FA-MDRC: MCB

SeriesMODULAR DIN RAIL COMPONENTS
TypeDC MCBS
Rated Current (A)25
Rated Voltage (V)250
Current TypeDC
Number of Poles2
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60947-2: 10KA
Compliant with Standard(s)IEC/EN 60947-2

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO