Our Standard range of Residual Current Circuit Breaker combined with Overcurrent Protection is our RCBO range. These match our standard MCB range and are available in 1N version with Icu of 15kA according to EN60947-2. They are also certified to EN61009-1. Available in B,C and D curve from 6-40A.
There is a 3N version in 4modules in C curve.
We also have an electronic Voltage Dependent range for the BS market available RCBOE.