MITSUBISHI ELECTRIC Changes for the Better

25A; 3-pole; C-curve MCB; Icu = 15kA EN60898 = 25kA EN60947-2; Pack Qty:1/40

FA-MDRC: MCB-T

SeriesMODULAR DIN RAIL COMPONENTS
TypeMCBT (C-CURVE)
Rated Current (A)25
Number of Poles3
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)IEC 60898: 10KA, IEC 60947-2: 10KA