Series | MODULAR DIN RAIL COMPONENTS |
---|---|
Type | SPD |
Rated Voltage (V) | 240 |
Current Type | AC |
Number of Poles | 2 |
Protection Class | CLASS T2 |
Compliant with Standard(s) | EN 61643-11, IEC 61643-11 |
Depth (mm) | 85 |
---|---|
Weight (kg) | 0.21 |
Width (mm) | 35 |
Height (mm) | 67 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |