MSPD-T2-280-3+NPE

Material number 720343
Surge protection device; Three phase supply / 3+1 connection (TN-S/TT)

FA-MDRC: SPD

SeriesMODULAR DIN RAIL COMPONENTS
TypeSPD
Rated Voltage (V)240
Current TypeAC
Number of Poles3+N
Protection ClassCLASS T2
Compliant with Standard(s)EN 61643-11, IEC 61643-11

Product Dimensions & Weight

Depth (mm)85
Weight (kg)0.4
Width (mm)70
Height (mm)67

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO