MITSUBISHI ELECTRIC Changes for the Better

RH-20FH10035N-D1-S15

Material number 254388
Industrial Robot RH-20FH-D 4-axis; +/- 0,02mm; 20kg; 1000/350mm; incl. CR750

FA-Robot: Robotsystem

Cycle Time (s)0.36
Repeatability (mm)0.03
Operating Range J1 (deg)340
Controller TypeCR750-D
Installation MethodFLOOR
Protection ClassIP54
Power Consumption (VA)1,500
Max. Reach Radius (mm)1,000
Operating Range J4 (deg)720
Operating Range J2 (deg)306
SeriesRH-F SERIES
TypeSCARA
Payload (kg)20
Z Axis Stroke (mm)350
Speed (mm/s)13,055
Power Supply 3 Phase (VAC)180-253
Environment specificationOIL MIST
Power Supply (VAC)207-253

Product Dimensions & Weight

Depth (mm)1,270
Weight (kg)95
Width (mm)242
Height (mm)1,080

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)500
Styrofoam (g)0
Cardboard (g)34,000
Steel (g)70
Glass (g)0
Other plastic (g)1,092.22
Wood (g)0
Other paper (g)120

Environmental

REACH Limit ExceededNO
Dangerous Goods Class9
WEEEB2B