MITSUBISHI ELECTRIC Changes for the Better

Prepared the option for further advanced applications

By using these options, demanding work that was previously not possible can be automated.

MELFA Safeplus

Operators can enter to the robot operation area without stopping the robot system.

Force Sensor

Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored. Enables necessary work such as fine force adjustments and force detection to be completed.

Teaching Box

The High-Performance Teaching Box (R86TB) offers a comprehensive solution that combines enhanced functionality, easiness to use and cost reduction. Making your automation processes more efficient and cost-effective.