Operating Range J3 (deg) | 167.5 |
---|---|
Series | RV-F SERIES |
Type | VERTICAL |
Environment specification | STANDARD |
Cycle Time (s) | 0.63 |
Repeatability (mm) | 0.06 |
Operating Range J1 (deg) | 480 |
Controller Type | CR800-Q |
Installation Method | FLOOR, CEILING, WALL |
Power Consumption (VA) | 3,000 |
Max. Reach Radius (mm) | 1,503 |
Operating Range J4 (deg) | 400 |
Operating Range J2 (deg) | 240 |
Payload (kg) | 7 |
Speed (mm/s) | 15,300 |
Power Supply 3 Phase (VAC) | 180-253 |
Operating Range J6 (deg) | 720 |
Power Supply (VAC) | 207-253 |
Operating Range J5 (deg) | 240 |
Depth (mm) | 1,278 |
---|---|
Weight (kg) | 130 |
Width (mm) | 347 |
Height (mm) | 1,152 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 500 |
Styrofoam (g) | 0 |
Cardboard (g) | 34,000 |
Steel (g) | 70 |
Glass (g) | 0 |
Other plastic (g) | 1,092.22 |
Wood (g) | 0 |
Other paper (g) | 120 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 110-71-4, 1317-36-8, 1303-86-2, 556-67-2, 7439-92-1 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | 9 |
WEEE | B2B |